7GP1-3640-028 STRAIGHT SLEEVE
10396259
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.26 in
- Inner Diameter [Min] (in): 2.26 in
- Length [Min] (in): 1.74 in
- Outer Diameter [Max] (in): 2.5 in
- Outer Diameter [Min] (in): 2.503 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 47,157.48 lb
- Max Static Load (lb): 302,593.83 lb
- Net Weight: 0.11
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series