7GP1-3640-048 STRAIGHT SLEEVE
10396264
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.26 in
- Inner Diameter [Min] (in): 2.26 in
- Length [Min] (in): 2.99 in
- Outer Diameter [Max] (in): 2.5 in
- Outer Diameter [Min] (in): 2.503 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 81,034.98 lb
- Max Static Load (lb): 519,974.46 lb
- Net Weight: 0.19
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series