7GP1-3842-068 STRAIGHT SLEEVE
10396284
MFG #: Rex RPT
$0.00
/ EA
- Inner Diameter [Max] (in): 2.38 in
- Inner Diameter [Min] (in): 2.38 in
- Length [Min] (in): 4.24 in
- Outer Diameter [Max] (in): 2.63 in
- Outer Diameter [Min] (in): 2.628 in
- Wall Style: 1/8 in
- Bearing Brand: REX RPT
- Bearing Type: COMPOSITE BEARING
- Max Dynamic Load (lb): 121,272.48 lb
- Max Static Load (lb): 778,165.08 lb
- Net Weight: 0.29
- Weight unit: LB
Rex RPT Filament Bearing - .125" Wall Series