22228LBKC0 140 MM SPH RLR BRG TAPERED
10407212
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5.5118 in
- Bore Size (mm): 140 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 166000 lb
- Co Static Load Rating: 228000 lb
- Housing Fillet Radius (in): 0.1 in
- Maximum Shoulder Diameter (in): 9.30 in
- Maximum Speed (RPM): 1700 GREASE - 1950 OIL rpm
- Maximum Speed Using Grease (RPM): 1700 rpm
- Maximum Speed Using Oil (RPM): 1950 rpm
- Minimum Shoulder Diameter (in): 6.10 in
- Mounted Clearance: C0 NORMAL
- Net Weight: 31.59
- Outside Diameter (in): 9.8425 in
- Retainer Type: Steel
- Sealed: None
- Size Code: 22228
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1650 cps
- Vibration Frequency Outer Ring Defect: 0.1190 cps
- Vibration Frequency Roller Spin: 0.0490 cps
- Weight unit: LB
140 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore