22213LBKC4 65 MM SPH RLR BRG TAPERED
10434417
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.5591 in
- Bore Size (mm): 65 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 38000 lb
- Co Static Load Rating: 46500 lb
- Housing Fillet Radius (in): 0.06 in
- Maximum Shoulder Diameter (in): 4.40 in
- Maximum Speed (RPM): 3800 GREASE - 4300 OIL rpm
- Maximum Speed Using Grease (RPM): 3800 rpm
- Maximum Speed Using Oil (RPM): 4300 rpm
- Minimum Shoulder Diameter (in): 2.90 in
- Mounted Clearance: C4 GREATER THAN C3
- Net Weight: 3.22
- Outside Diameter (in): 4.7244 in
- Retainer Type: Steel
- Sealed: None
- Size Code: 22213
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1730 cps
- Vibration Frequency Outer Ring Defect: 0.1269 cps
- Vibration Frequency Roller Spin: 0.0523 cps
- Weight unit: LB
65 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore