22217LCKC3 85 MM SPH RLR BRG TAPERED
10440533
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.3465 in
- Bore Size (mm): 85 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Housing Fillet Radius (in): 0.08 in
- Maximum Shoulder Diameter (in): 5 1/2 in
- Maximum Speed (RPM): CALL ENG rpm
- Maximum Speed Using Grease (RPM): 3000 rpm
- Maximum Speed Using Oil (RPM): 3250 rpm
- Minimum Shoulder Diameter (in): 3.70 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 5.80
- Outside Diameter (in): 5.9055 in
- Retainer Type: UNKNOWN
- Size Code: 22217
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
85 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore