22222LBKC3 SPH RLR BRG KIT
10979684
$0.00
/
- Bore Size (in): 4.3307 in
- Bore Size (mm): 110 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 102000 lb
- Co Static Load Rating: 132000 lb
- Height: 5.38
- Housing Fillet Radius (in): 0.08 in
- Length: 10.88
- Maximum Shoulder Diameter (in): 7.40 in
- Maximum Speed (RPM): 2000 GREASE - 2500 OIL rpm
- Maximum Speed Using Grease (RPM): 2000 rpm
- Maximum Speed Using Oil (RPM): 2500 rpm
- Minimum Shoulder Diameter (in): 4.80 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 15.31
- Outside Diameter (in): 7.874 in
- Retainer Type: Brass
- Sealed: None
- Size Code: 22222
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.1650 cps
- Vibration Frequency Outer Ring Defect: 0.1186 cps
- Vibration Frequency Roller Spin: 0.0493 cps
- Weight unit: LB
- Width: 6.13
110 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore, Bronze Retainer