22217LBKC3 SPH RLR BRG KIT
10980077
$0.00
/
- Bore Size (in): 3.3465 in
- Bore Size (mm): 85 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 58500 lb
- Co Static Load Rating: 73500 lb
- Housing Fillet Radius (in): 0.08 in
- Maximum Shoulder Diameter (in): 5 1/2 in
- Maximum Speed (RPM): 3000 GREASE - 3250 OIL rpm
- Maximum Speed Using Grease (RPM): 3000 rpm
- Maximum Speed Using Oil (RPM): 3250 rpm
- Minimum Shoulder Diameter (in): 3.70 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 6.12
- Outside Diameter (in): 5.9055 in
- Retainer Type: Steel
- Sealed: None
- Size Code: 22217
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1730 cps
- Vibration Frequency Outer Ring Defect: 0.1269 cps
- Vibration Frequency Roller Spin: 0.0523 cps
- Weight unit: LB
85 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore