22324LBKC3-22324GMEXKC3W33 SPH RLR BRG
10419220
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4.7244 in
- Bore Size (mm): 120 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 204000 lb
- Co Static Load Rating: 260000 lb
- Housing Fillet Radius (in): 0.1 in
- Maximum Shoulder Diameter (in): 9.70 in
- Maximum Speed (RPM): 1400 GREASE - 1800 OIL rpm
- Maximum Speed Using Grease (RPM): 1400 rpm
- Maximum Speed Using Oil (RPM): 1800 rpm
- Minimum Shoulder Diameter (in): 5.30 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 49.58
- Outside Diameter (in): 10.2362 in
- Retainer Type: Steel
- Sealed: None
- Size Code: 22324
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1390 cps
- Vibration Frequency Outer Ring Defect: 0.0940 cps
- Vibration Frequency Roller Spin: 0.0400 cps
- Weight unit: LB
120 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore