22316LBKC3-22316GMEXKC3W33 SPH RLR BRG
10437437
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.1496 in
- Bore Size (mm): 80 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 93000 lb
- Co Static Load Rating: 112000 lb
- Housing Fillet Radius (in): 0.08 in
- Maximum Shoulder Diameter (in): 6.20 in
- Maximum Speed (RPM): 2000 GREASE - 2800 OIL rpm
- Maximum Speed Using Grease (RPM): 2000 rpm
- Maximum Speed Using Oil (RPM): 2800 rpm
- Minimum Shoulder Diameter (in): 3.70 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 12.86
- Outside Diameter (in): 6.6929 in
- Retainer Type: Steel
- Sealed: None
- Size Code: 22316
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1390 cps
- Vibration Frequency Outer Ring Defect: 0.0940 cps
- Vibration Frequency Roller Spin: 0.0400 cps
- Weight unit: LB
80 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore