22322LBKC3-22322GMEXKC3W33 SPH RLR BRG
10440537
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 4.3307 in
- Bore Size (mm): 110 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 180000 lb
- Co Static Load Rating: 236000 lb
- Housing Fillet Radius (in): 0.1 in
- Maximum Shoulder Diameter (in): 8.90 in
- Maximum Speed (RPM): 1600 GREASE - 2000 OIL rpm
- Maximum Speed Using Grease (RPM): 160000 rpm
- Maximum Speed Using Oil (RPM): 2000 rpm
- Minimum Shoulder Diameter (in): 4.90 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 37.00
- Outside Diameter (in): 9.4488 in
- Retainer Type: Steel
- Sealed: None
- Size Code: 22322
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1400 cps
- Vibration Frequency Outer Ring Defect: 0.0930 cps
- Vibration Frequency Roller Spin: 0.0390 cps
- Weight unit: LB
110 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore