22330LBKC3 150 MM SPH RLR BRG TAPERED
10442155
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 5.9055 in
- Bore Size (mm): 150 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 310000 lb
- Co Static Load Rating: 405000 lb
- Housing Fillet Radius (in): 0.12 in
- Maximum Shoulder Diameter (in): 11.90 in
- Maximum Speed (RPM): 1000 GREASE - 1400 OIL rpm
- Maximum Speed Using Grease (RPM): 1000 rpm
- Maximum Speed Using Oil (RPM): 1400 rpm
- Minimum Shoulder Diameter (in): 6.60 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 96.00
- Outside Diameter (in): 12.5984 in
- Retainer Type: Brass
- Sealed: None
- Size Code: 22330
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1470 cps
- Vibration Frequency Outer Ring Defect: 0.1030 cps
- Vibration Frequency Roller Spin: 0.0440 cps
- Weight unit: LB
150 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore