22309LBKC3 SPH RLR BRG KIT
10979837
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.7717 in
- Bore Size (mm): 45 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 35500 lb
- Co Static Load Rating: 40000 lb
- Height: 5.38
- Housing Fillet Radius (in): 0.06 in
- Length: 10.88
- Maximum Shoulder Diameter (in): 3.60 in
- Maximum Speed (RPM): 3800 GREASE - 4800 OIL rpm
- Maximum Speed Using Grease (RPM): 3800 rpm
- Maximum Speed Using Oil (RPM): 4800 rpm
- Minimum Shoulder Diameter (in): 2.20 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 3.09
- Outside Diameter (in): 3.937 in
- Retainer Type: Steel
- Sealed: None
- Size Code: 22309
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1300 cps
- Vibration Frequency Outer Ring Defect: 0.0860 cps
- Vibration Frequency Roller Spin: 0.0380 cps
- Weight unit: LB
- Width: 6.13
45 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore