22311LBKC3 SPH RLR BRG KIT
10979839
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.1654 in
- Bore Size (mm): 55 mm
- Locking Type: Tapered Bore
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Tapered
- C Dynamic Load Rating: 50000 lb
- Co Static Load Rating: 57000 lb
- Height: 5.38
- Housing Fillet Radius (in): 0.08 in
- Length: 10.88
- Maximum Shoulder Diameter (in): 4.30 in
- Maximum Speed (RPM): 3200 GREASE - 4000 OIL rpm
- Maximum Speed Using Grease (RPM): 3200 rpm
- Maximum Speed Using Oil (RPM): 4000 rpm
- Minimum Shoulder Diameter (in): 2.60 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 5.22
- Outside Diameter (in): 4.7244 in
- Retainer Type: Steel
- Sealed: None
- Size Code: 22311
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1310 cps
- Vibration Frequency Outer Ring Defect: 0.0860 cps
- Vibration Frequency Roller Spin: 0.0370 cps
- Weight unit: LB
- Width: 6.13
55 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore