23056LBC3 SPH RLR BRG KIT
10979973
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 11.0236 in
- Bore Size (mm): 280 mm
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Type: Straight
- C Dynamic Load Rating: 345000 lb
- Co Static Load Rating: 670000 lb
- Height: 5.38
- Housing Fillet Radius (in): 0.12 in
- Length: 10.88
- Maximum Shoulder Diameter (in): 15.80 in
- Maximum Speed (RPM): 800 GREASE - 950 OIL rpm
- Maximum Speed Using Grease (RPM): 800 rpm
- Maximum Speed Using Oil (RPM): 950 rpm
- Minimum Shoulder Diameter (in): 11.80 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 128.00
- Outside Diameter (in): 16.5354 in
- Retainer Type: Brass
- Sealed: None
- Size Code: 23056
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0075 cps
- Vibration Frequency Inner Ring Defect: 0.2563 cps
- Vibration Frequency Outer Ring Defect: 0.2103 cps
- Vibration Frequency Roller Spin: 0.0826 cps
- Weight unit: LB
- Width: 6.13
280 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore