23168LBC3-23168CAC3W33 SPH RLR BRG
10429625
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 13.3858 in
- Bore Size (mm): 340 mm
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 809500 lb
- Co Static Load Rating: 1483800 lb
- Housing Fillet Radius (in): 0.2 in
- Maximum Shoulder Diameter (in): 21 1/2 in
- Maximum Speed (RPM): 430 GREASE - 560 OIL rpm
- Maximum Speed Using Grease (RPM): 430 rpm
- Maximum Speed Using Oil (RPM): 560 rpm
- Minimum Shoulder Diameter (in): 14.80 in
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 460.00
- Outside Diameter (in): 22.8346 in
- Retainer Type: Brass
- Size Code: 23168
- Vibration Frequency Fundamental Train: 0.0070 cps
- Vibration Frequency Inner Ring Defect: 0.1970 cps
- Vibration Frequency Outer Ring Defect: 0.1530 cps
- Vibration Frequency Roller Spin: 0.0640 cps
- Weight unit: LB
340 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore