A23200 SPHERICAL RLR BRG
10428258
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2 in
- Fixed vs. Expansion: Fixed
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT A SPHER RLR BRGS
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 1.656 in
- Bore Type: Straight
- C Dynamic Load Rating: 26400 lb
- Co Static Load Rating: 44400 lb
- Height: 2.00
- Housing Fillet Radius (in): 0.062 in
- Inner Ring Bore Radius (in): 0.093 in
- Length: 4.00
- Maximum Shoulder Diameter (in): 3.50 in
- Maximum Speed (RPM): 4000 rpm
- Minimum Shoulder Diameter (in): 2.50 in
- Net Weight: 3.33
- Outer Ring Width (in): 0.6930 in
- Outside Diameter (in): 3.937 in
- Retainer Type: Steel
- Sealed: None
- Service Instructions: BR3-006 LINK-BELT A SERIES
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: CALL ENG cps
- Vibration Frequency Inner Ring Defect: CALL ENG cps
- Vibration Frequency Outer Ring Defect: CALL ENG cps
- Vibration Frequency Roller Spin: CALL ENG cps
- Weight unit: LB
- Width: 4.00
2" Unmounted Spherical Roller Bearing, Direct Shaft Mounted