B4M85L 85MM INSERT ROLLER BRG
10422363
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 85 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (mm): 111.12 mm
- Bore Type: Straight
- C Dynamic Load Rating: 62300 lb
- Co Static Load Rating: 90700 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (mm): 43.66 mm
- Height: 6.88
- Inner Ring Hub Diameter (mm): 100.97 mm
- Length: 6.88
- Locking Collar Outside Diameter (mm): 124.6 mm
- Locking Collar Width (mm): 21.4 mm
- Locking Device Kit: B456SC
- Maximum Shoulder Diameter (mm): 135.7 mm
- Net Weight: 13.81
- Outside Diameter (mm): 149.974 mm
- Retainer Type: Steel
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Size Code: B456
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
- Width: 4.88
85.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)