B459L 3 11/16 INSERT ROLLER BRG
10426796
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.6875 in
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 5 1/16 in
- Bore Type: Straight
- C Dynamic Load Rating: 96500 lb
- Co Static Load Rating: 137000 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 2 in
- Height: 8.00
- Housing Fillet Radius (in): 0.125 in
- Inner Ring Hub Diameter (in): 4.561 in
- Length: 8.00
- Locking Collar Outside Diameter (in): 5 5/8 in
- Locking Collar Width (in): 31/32 in
- Locking Device Kit: B456SC
- Maximum Shoulder Diameter (in): 6 3/8 in
- Net Weight: 25.40
- Outside Diameter (in): 7.0856 in
- Overall Width (in): 5.06 in
- Retainer Type: Steel
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Size Code: B464
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
- Width: 6.13
3 11/16" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar