B4M55L 55MM INSERT ROLLER BRG
10431158
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 55 mm
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (mm): 84.14 mm
- Bore Type: Straight
- C Dynamic Load Rating: 32500 lb
- Co Static Load Rating: 44400 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (mm): 31.75 mm
- Height: 3.50
- Inner Ring Hub Diameter (mm): 66.55 mm
- Length: 4.00
- Locking Collar Outside Diameter (mm): 82.6 mm
- Locking Collar Width (mm): 19 mm
- Locking Device Kit: B436SC
- Maximum Shoulder Diameter (mm): 88.9 mm
- Net Weight: 4.97
- Outside Diameter (mm): 100 mm
- Retainer Type: Steel
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Size Code: B436
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1790 cps
- Vibration Frequency Outer Ring Defect: 0.1377 cps
- Vibration Frequency Roller Spin: 0.0606 cps
- Weight unit: LB
- Width: 4.00
55.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar