B420L 1 1/4 INSERT ROLLER BRG
10431291
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.25 in
- Locking Type: Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 2 11/16 in
- Bore Type: Straight
- C Dynamic Load Rating: 16900 lb
- Co Static Load Rating: 18300 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 1 1/16 in
- Housing Fillet Radius (in): 0.06 in
- Inner Ring Hub Diameter (in): 1.532 in
- Locking Collar Outside Diameter (in): 1 31/32 in
- Locking Collar Width (in): 1/2 in
- Locking Device Kit: B420SC
- Maximum Shoulder Diameter (in): 2 5/16 in
- Net Weight: 1.83
- Outside Diameter (in): 2.625 in
- Overall Width (in): 2.69 in
- Retainer Type: Steel
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Size Code: B420
- Vibration Frequency Fundamental Train: 0.0068 cps
- Vibration Frequency Inner Ring Defect: 0.0128 cps
- Vibration Frequency Outer Ring Defect: 0.0887 cps
- Vibration Frequency Roller Spin: 0.0424 cps
- Weight unit: LB
1 1/4" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar