B4M60L 60MM INSERT ROLLER BRG
10436153
MFG #: Link-Belt
$0.00
/
- Bore Size (mm): 60 mm
- Locking Type: Set Screw
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (mm): 88.9 mm
- Bore Type: Straight
- C Dynamic Load Rating: 38300 lb
- Co Static Load Rating: 53500 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (mm): 33.34 mm
- Height: 4.00
- Inner Ring Hub Diameter (mm): 73.69 mm
- Length: 5.00
- Locking Collar Outside Diameter (mm): 90.5 mm
- Locking Collar Width (mm): 20.6 mm
- Locking Device Kit: B440SC
- Maximum Shoulder Diameter (mm): 98.4 mm
- Net Weight: 6.37
- Outside Diameter (mm): 110 mm
- Retainer Type: Steel
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Setscrew Torque (in-lbs): 680 in/lbs
- Size Code: B440
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1791 cps
- Vibration Frequency Outer Ring Defect: 0.1376 cps
- Vibration Frequency Roller Spin: 0.0607 cps
- Weight unit: LB
- Width: 5.00
60.00 mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar