B531L 1 15/16 INSERT ROLLER BRG
10442218
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.9375 in
- Locking Type: Double Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 3 13/16 in
- Bore Type: Straight
- C Dynamic Load Rating: 25900 lb
- Co Static Load Rating: 33200 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 1 29/32 in
- Height: 4.00
- Housing Fillet Radius (in): 0.08 in
- Inner Ring Hub Diameter (in): 2.307 in
- Length: 5.00
- Locking Collar Outside Diameter (in): 2 7/8 in
- Locking Collar Width (in): 5/8 in
- Locking Device Kit: B432SC QTY 2
- Maximum Shoulder Diameter (in): 3 3/16 in
- Net Weight: 4.28
- Outside Diameter (in): 3.5433 in
- Overall Width (in): 3.81 in
- Retainer Type: Steel
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Setscrew Torque (in-lbs): 325 in/lbs
- Size Code: B531
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1617 cps
- Vibration Frequency Outer Ring Defect: 0.1217 cps
- Vibration Frequency Roller Spin: 0.0559 cps
- Weight unit: LB
- Width: 5.00
1 15/16" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar