B535L 2 3/16 INSERT ROLLER BRG
10442219
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.1875 in
- Locking Type: Double Set Screw
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 4 1/8 in
- Bore Type: Straight
- C Dynamic Load Rating: 32500 lb
- Co Static Load Rating: 44400 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 2 1/16 in
- Height: 4.00
- Housing Fillet Radius (in): 0.06 in
- Inner Ring Hub Diameter (in): 2.620 in
- Length: 5.00
- Locking Collar Outside Diameter (in): 3 1/4 in
- Locking Collar Width (in): 3/4 in
- Locking Device Kit: B436SC QTY 2
- Maximum Shoulder Diameter (in): 3 1/2 in
- Net Weight: 5.98
- Outside Diameter (in): 3.937 in
- Overall Width (in): 4.13 in
- Retainer Type: Steel
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Setscrew Torque (in-lbs): 460 in/lbs
- Size Code: B536
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1790 cps
- Vibration Frequency Outer Ring Defect: 0.1377 cps
- Vibration Frequency Roller Spin: 0.0606 cps
- Weight unit: LB
- Width: 5.00
2 3/16" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar