B663L 3 15/16 INSERT ROLLER BRG
10426799
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 3.9375 in
- Locking Type: Tapered Adapter
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 4.94 in
- Bore Type: Straight
- C Dynamic Load Rating: 96500 lb
- Co Static Load Rating: 137000 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 2 in
- Height: 8.00
- Housing Fillet Radius (in): 0.125 in
- Inner Ring Hub Diameter (in): 4.561 in
- Length: 8.00
- Locking Device Kit: SNW663
- Locking Nut Width (in): 55/64 in
- Locknut Outside Diameter (in): 5 7/16 in
- Maximum Shoulder Diameter (in): 6 3/8 in
- Net Weight: 22.30
- Outside Diameter (in): 7.0856 in
- Overall Width (in): 4.94 in
- Retainer Type: Steel
- Sealed: None
- Service Instructions: BR3-003 LB 224, 225, 22600
- Shaft Locking Collar Kit/Adapter Assembly: SNW663
- Size Code: B663
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
- Width: 6.13
3 15/16" Unmounted Spherical Roller Bearing, Adapter Mounted