CSEB224D63H 3 15/16 CARTRIDGE RLR BRG
10613185
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Steel
- Housing Style: Cartridge Block
- Radial Clearance: C0 STANDARD
- Seal Type: Clearance Seal
- Ability to Relubricate: Yes
- Bore Diameter (in): 3.9375 in
- Cage Material: Steel
- Centerline to Outermost Bearing Face (in): 3.06 in
- Housing Cast Face to Outermost Bearing Face (in): 1.06 in
- Housing Width (in): 4 in
- Inner Ring Outside Diameter (in): 4.561 in
- Length Through Bore (in): 5.06 in
- Locking Collar Outside Diameter (in): 5.63 in
- Locking Device Kit: B464SC
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1400 rpm
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Net Weight: 32.00
- Outside Diameter (in): 7.375 in
- Overall Height (in): 7.38 in
- Overall Length (in): 7.38 in
- Overall Width (in): 5.06 in
- Radial Dynamic Load Capacity (lb): 96500 lb
- Rolling Element: Spherical
- Shaft Locking Type: Single Set Collar
- Size Code: B464
- Static Load Rating (lb): 137000 lb
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Link-Belt Mounted