FB224M90H 90MM FLANGE ROLLER BRG
10415091
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Radial Clearance: C0 STANDARD
- Seal Type: Labyrinth Seal
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Base Width (mm): 327.8 mm
- Bolt Circle (mm): 273.05 mm
- Bolt Size (mm): 24 mm
- Bolt Spacing (mm): 192.88 mm
- Cage Material: Steel
- End Cap: B464DTC
- Foot Height (mm): 28.6 mm
- Grease Fitting Thread Size: 1/8 NPT
- Height: 6.25
- Housing Cast Face to Outermost Bearing Face (mm): 26.2 mm
- Housing Coating: POWDER COATED
- Housing Width (mm): 247.6 mm
- Insert: B4M90L
- Length: 9.69
- Length Through Bore (mm): 128.59 mm
- Locking Collar Outside Diameter (mm): 142.9 mm
- Locking Device Kit: B464SC
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1400 rpm
- Microlock Kit: B580MLK
- Mounting Bolt Size (mm): 24 mm
- Net Weight: 61.25
- Overall Height (mm): 132.6 mm
- Overall Height to End Cap (mm): 142.9 mm
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 96500 lb
- Seal Kit: B464HS
- Setscrew Torque (in-lbs): 1350 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B464
- Standoff Distance (mm): 6.4 mm
- Static Load Rating (lb): 137000 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
- Width: 9.69
Link-Belt FB224M90H Spherical Roller Bearings FB22400 Flange Block. Contact Rexnord for more details.
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Link-Belt B22400, B22500, B226000 Series Roller Bearings Installation Instructions(DOC)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rexnord Bearings Catalog(DOC)