FB224M40H 40MM FLANGE ROLLER BRG
10431560
MFG #: Link-Belt
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange, Four Bolt
- Radial Clearance: C0 STANDARD
- Seal Type: Labyrinth Seal
- Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
- Base Width (mm): 171.4 mm
- Bolt Circle (mm): 139.7 mm
- Bolt Size (mm): 12 mm
- Bolt Spacing (mm): 98.83 mm
- Cage Material: Steel
- End Cap: B428DTC
- Foot Height (mm): 15.9 mm
- Grease Fitting Thread Size: 1/8 NPT
- Height: 6.63
- Housing Cast Face to Outermost Bearing Face (mm): 16.7 mm
- Housing Coating: POWDER COATED
- Insert: B4M40L
- Length: 6.63
- Length Through Bore (mm): 79.38 mm
- Locking Collar Outside Diameter (mm): 65.9 mm
- Locking Device Kit: B428SC
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3100 rpm
- Microlock Kit: B436MLK
- Mounting Bolt Size (mm): 12 mm
- Net Weight: 9.63
- Overall Height (mm): 80.2 mm
- Overall Height to End Cap (mm): 88.9 mm
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 24700 lb
- Seal Kit: B428HS
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: B428
- Standoff Distance (mm): 0.8 mm
- Static Load Rating (lb): 28700 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.1361 cps
- Vibration Frequency Outer Ring Defect: 0.0972 cps
- Vibration Frequency Roller Spin: 0.0466 cps
- Weight unit: LB
- Width: 3.75
40mm Mounted Spherical Roller Bearing, Fixed Cast Iron Flange Block, Single Setscrew Locking Collar, Clearance Seal