PKEB22455FE7 3 7/16 PILLOWBLK RLR BRG

10420097 MFG #: Link-Belt
$0.00 /
  • Fixed/Expansion: Expansion
  • Housing Construction: Solid
  • Housing Material: Cast Steel
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Four Bolt
  • Radial Clearance: C0 STANDARD
  • Seal Type: Multi-Lip Contact Seal
  • Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
  • Base Length (in): 13 in
  • Base to Center Height (in): 3.75 in
  • Base Width (in): 4.13 in
  • Bolt Size (in): 0.75 in
  • Bolt Spacing (in): 10 in
  • Bolt Spacing Width (in): 2 in
  • Bore Diameter (in): 3.4375 in
  • Cage Material: Steel
  • Centerline to Cap Face (in): 3 in
  • Centerline to Outermost Bearing Face (in): 2.66 in
  • Expansion Lock Plug: B225728A
  • Foot Height (in): 2.25 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 13.00
  • Housing Cast Face to Outermost Bearing Face (in): 0.94 in
  • Housing Coating: POWDER COATED
  • Insert: CSEB22455E7
  • Length: 8.00
  • Length Through Bore (in): 4.375 in
  • Locking Collar Outside Diameter (in): 4.91 in
  • Locking Device Kit: B456SC
  • Lubricant: EXXON RONEX MP STD
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 725 rpm
  • Net Weight: 48.00
  • Primary Seal: BUNA TRIPLE LIP SEAL
  • Radial Dynamic Load Capacity (lb): 62300 lb
  • Seal Kit: B456E7S
  • Setscrew Torque (in-lbs): 680 in/lbs
  • Shaft Locking Type: Single Set Collar
  • Size Code: B456
  • Slot Length (in): 1.5 in
  • Static Load Rating (lb): 90700 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0073 cps
  • Vibration Frequency Inner Ring Defect: 0.1784 cps
  • Vibration Frequency Outer Ring Defect: 0.1383 cps
  • Vibration Frequency Roller Spin: 0.0628 cps
  • Weight unit: LB
  • Width: 4.38
3 7/16" Mounted Spherical Roller Bearing, Expansion Cast Steel 4-Bolt Pillow Block, Single Setscrew Locking Collar, Triple Lip Contact
QTY