FB115C 1 15/16 4B FLG RLR BRG

10479758 MFG #: PT Select
$0.00 /
  • Fixed/Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Four Bolt
  • Seal Type: Labyrinth Seal
  • Available Seal Type: C Clearance Seal; T Triple Lip Seal
  • Base Width (in): 5.31 in
  • Bolt Circle (in): 5.75 in
  • Bolt Size (in): 0.5 in
  • Bore Diameter (in): 1.9375 in
  • Cage Material: Steel
  • End Cap: SEE AUX CAP KIT
  • Foot Height (in): 0.59 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 5.50
  • Housing Cast Face to Outermost Bearing Face (in): 1.09 in
  • Housing Coating: POWDER COATED
  • Length: 5.50
  • Length Through Bore (in): 2.84 in
  • Locking Collar Outside Diameter (in): 2.88 in
  • Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
  • Lubricant: EXXON RONEX MP STD
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 3540 rpm
  • Mounting Surface to Cap Face on Backside (in): 1.03 in
  • Net Weight: 6.32
  • Overall Height (in): 3.15 in
  • Overall Height to End Cap (in): 3.42 in
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 21000 lb
  • Setscrew Torque (in-lbs): 325 in/lbs
  • Shaft Locking Type: Single Set Collar
  • Size Code: 6
  • Square Distance Between Bolt Holes (in): 4.07 in
  • Standoff Distance (in): 0.31 in
  • Static Load Rating (lb): 24710 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0071 cps
  • Vibration Frequency Inner Ring Defect: 0.173 cps
  • Vibration Frequency Outer Ring Defect: 0.127 cps
  • Vibration Frequency Roller Spin: 0.0522 cps
  • Weight unit: LB
  • Width: 4.13
1 15/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
QTY