FB315TE 3 15/16 4B FLG RLR BRG

10479793 MFG #: PT Select
$0.00 /
  • Fixed/Expansion: Expansion
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Four Bolt
  • Seal Type: Multi-Lip Contact Seal
  • Available Seal Type: C Clearance Seal; T Triple Lip Seal
  • Base Width (in): 9.25 in
  • Bolt Circle (in): 10.75 in
  • Bolt Size (in): 0.875 in
  • Bore Diameter (in): 3.9375 in
  • Cage Material: Steel
  • End Cap: SEE AUX CAP KIT
  • Expansion Capability (in): 0.34 in
  • Foot Height (in): 1.06 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 9.75
  • Housing Cast Face to Outermost Bearing Face (in): 1.61 in
  • Housing Coating: POWDER COATED
  • Length: 9.75
  • Length Through Bore (in): 4.64 in
  • Locking Collar Outside Diameter (in): 5.63 in
  • Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
  • Lubricant: EXXON RONEX MP STD
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 1520 rpm
  • Mounting Surface to Cap Face on Backside (in): 1.38 in
  • Net Weight: 35.08
  • Overall Height (in): 5.02 in
  • Overall Height to End Cap (in): 5.32 in
  • Primary Seal: BUNA TRIPLE LIP SEAL
  • Radial Dynamic Load Capacity (lb): 80000 lb
  • Setscrew Torque (in-lbs): 1350 in/lbs
  • Shaft Locking Type: Single Set Collar
  • Size Code: 11
  • Square Distance Between Bolt Holes (in): 7.6 in
  • Standoff Distance (in): 0.38 in
  • Static Load Rating (lb): 98600 lb
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.007 cps
  • Vibration Frequency Inner Ring Defect: 0.1638 cps
  • Vibration Frequency Outer Ring Defect: 0.1196 cps
  • Vibration Frequency Roller Spin: 0.0514 cps
  • Weight unit: LB
  • Width: 5.75
3 15/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap
QTY