EP4B315T 3 15/16 4B PBLK RLR BRG
10676404
MFG #: PT Select
$0.00
/ EA
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Type E
- Base to Center Height (in): 4.25 in
- Bolt Size (in): 3.94 in
- Bolt Spacing Max (in): 12.87 in
- Bolt Spacing Min (in): 12.13 in
- Bore Diameter (in): 3.9375 in
- Cage Material: Steel
- End Cap: SEE AUX CAP KIT
- Grease Fitting Thread Size: 1/8 NPT
- Height: 8.44
- Housing Coating: POWDER COATED
- Length: 14.75
- Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
- Lubricant: EXXON RONEX MP STD
- Maximum Speed (RPM): 1520 rpm
- Net Weight: 50.41
- Primary Seal: BUNA TRIPLE LIP SEAL
- Radial Dynamic Load Capacity (lb): 80000 lb
- Shaft Locking Type: Single Set Collar
- Size Code: 11
- Static Load Rating (lb): 98600 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.1638 cps
- Vibration Frequency Outer Ring Defect: 0.1196 cps
- Vibration Frequency Roller Spin: 0.0514 cps
- Weight unit: LB
- Width: 5.30
3 15/16" shaft size; Cast iron housing; Fixed unit; Type E dimensional housing; Setscrew mounting collar; Triple lip seal; Exxon Ronex MP grease; Accessories include open cap and closed cap