P2B203CE 2 3/16 2B PBLK RLR BRG
10479644
MFG #: PT Select
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Seal Type: Labyrinth Seal
- Available Seal Type: C Clearance Seal; T Triple Lip Seal
- Base Length (in): 8.49 in
- Base to Center Height (in): 2.5 in
- Base Width (in): 2.63 in
- Bolt Size (in): 0.625 in
- Bolt Spacing Max (in): 6.94 in
- Bolt Spacing Min (in): 6.56 in
- Bore Diameter (in): 2.1875 in
- Cage Material: Steel
- Centerline to Cap Face (in): 2.33 in
- Centerline to Outermost Bearing Face (in): 2.06 in
- End Cap: SEE AUX CAP KIT
- Expansion Capability (in): 0.26 in
- Foot Height (in): 1.5 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 5.50
- Housing Cast Face to Outermost Bearing Face (in): 0.95 in
- Housing Coating: POWDER COATED
- Length: 9.50
- Length Through Bore (in): 2.99 in
- Locking Collar Outside Diameter (in): 3.25 in
- Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 3150 rpm
- Net Weight: 10.11
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 26200 lb
- Setscrew Torque (in-lbs): 460 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 7
- Slot Length (in): 0.94 in
- Static Load Rating (lb): 30590 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1814 cps
- Vibration Frequency Outer Ring Defect: 0.1353 cps
- Vibration Frequency Roller Spin: 0.0554 cps
- Weight unit: LB
- Width: 3.13
2 3/16" shaft size; Cast iron housing; Expansion unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap