P2B207C 2 7/16 2B PBLK RLR BRG
10479646
MFG #: PT Select
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Seal Type: Labyrinth Seal
- Available Seal Type: C Clearance Seal; T Triple Lip Seal
- Base Length (in): 8.86 in
- Base to Center Height (in): 2.75 in
- Base Width (in): 2.81 in
- Bolt Size (in): 0.625 in
- Bolt Spacing Max (in): 7.31 in
- Bolt Spacing Min (in): 6.94 in
- Bore Diameter (in): 2.4375 in
- Cage Material: Steel
- Centerline to Cap Face (in): 2.69 in
- Centerline to Outermost Bearing Face (in): 2.42 in
- End Cap: SEE AUX CAP KIT
- Foot Height (in): 1.63 in
- Grease Fitting Thread Size: 1/8 NPT
- Height: 5.50
- Housing Cast Face to Outermost Bearing Face (in): 1.23 in
- Housing Coating: POWDER COATED
- Length: 9.56
- Length Through Bore (in): 3.55 in
- Locking Collar Outside Diameter (in): 3.55 in
- Lube Fitting Type: STRAIGHT AND 90 DEG FITTING
- Lubricant: EXXON RONEX MP STD
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 2670 rpm
- Net Weight: 13.94
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 38400 lb
- Setscrew Torque (in-lbs): 680 in/lbs
- Shaft Locking Type: Single Set Collar
- Size Code: 8
- Slot Length (in): 0.94 in
- Static Load Rating (lb): 43870 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.007 cps
- Vibration Frequency Inner Ring Defect: 0.164 cps
- Vibration Frequency Outer Ring Defect: 0.1193 cps
- Vibration Frequency Roller Spin: 0.0507 cps
- Weight unit: LB
- Width: 4.00
2 7/16" shaft size; Cast iron housing; Fixed unit; Setscrew mounting collar; Clearance seal; Exxon Ronex MP grease; Accessories include open cap and closed cap