2307U78 3 7/16 INSERT ROLLER BRG
10407221
MFG #: Rex
$0.00
/
- Bore Size (in): 3.4375 in
- Locking Type: Set Screw
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 4.39 in
- C Dynamic Load Rating: 84330 lb
- Co Static Load Rating: 90700 lb
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 1.72 in
- Height: 6.38
- Inner Ring Hub Diameter (in): 3.98 in
- Length: 6.50
- Locking Collar Outside Diameter (in): 4.90 in
- Locking Collar Width (in): 0.81 in
- Locking Device Kit: SC10
- Maximum Housing Fillet Radius (in): 0.05 in
- Maximum Shoulder Diameter (in): 5.34 in
- Maximum Temperature (C): 107 C
- Maximum Temperature (F): 225 F
- Net Weight: 11.40
- Outside Diameter (in): 5.905 in
- Retainer Type: Steel
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Setscrew Torque (in-lbs): 680 in/lbs
- Size Code: 10
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
- Width: 6.00
3 7/16" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar, Steel Retainers
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)