2311U 3 11/16 INSERT ROLLER BRG
10411643
MFG #: Rex
$0.00
/
- Bore Size (in): 3.6875 in
- Locking Type: Set Screw
- Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 130970 lb
- Co Static Load Rating: 137000 lb
- Height: 9.88
- Length: 10.00
- Locking Device Kit: SC11
- Net Weight: 23.00
- Retainer Type: ENGINEERED POLYMER
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Size Code: 11
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
- Width: 8.00
3 11/16" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)