5307U76 3 7/16 INSERT ROLLER BRG
10442063
MFG #: Rex
$0.00
/
- Bore Size (in): 3.4375 in
- Locking Type: Double Set Screw
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 84330 lb
- Co Static Load Rating: 90700 lb
- Locking Device Kit: SC1076 QTY 2
- Net Weight: 13.60
- Retainer Type: ENGINEERED POLYMER
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Size Code: 10
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.1784 cps
- Vibration Frequency Outer Ring Defect: 0.1383 cps
- Vibration Frequency Roller Spin: 0.0628 cps
- Weight unit: LB
3 7/16" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar, Heat Treated Collars