5408YU78 4 1/2 INSERT ROLLER BRG
10615829
MFG #: Rex
$0.00
/
- Bore Size (in): 4.5 in
- Locking Type: Double Set Screw
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 149500 lb
- Co Static Load Rating: 159300 lb
- Height: 9.88
- Length: 10.00
- Locking Device Kit: SC12Y QTY 2
- Net Weight: 25.80
- Retainer Type: Steel
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Size Code: 12
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1901 cps
- Vibration Frequency Outer Ring Defect: 0.1433 cps
- Vibration Frequency Roller Spin: 0.0568 cps
- Weight unit: LB
- Width: 8.00
4 1/2" Unmounted Spherical Roller Bearing, Double Setscrew Locking Collar, Steel Retainers