6090MMU 90MM INSERT ROLLER BRG
10410235
MFG #: Rex
$0.00
/ EA
- Locking Type: Tapered Adapter
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 130970 lb
- Co Static Load Rating: 137000 lb
- Impact Style Shurlok Install Tool: 105-90425-61
- Locking Device Kit: AK116090MM
- Net Weight: 24.00
- Retainer Type: ENGINEERED POLYMER
- Service Instructions: BR3-002 REX 6000 SHURLOK
- Shaft Locking Collar Kit/Adapter Assembly: AK116090MM
- Size Code: 11
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.1717 cps
- Vibration Frequency Outer Ring Defect: 0.1283 cps
- Vibration Frequency Roller Spin: 0.0548 cps
- Weight unit: LB
Rexnord 6090MMU Rex Spherical Roller Bearings 6000U Bearing Insert (Unmounted Replacement). Contact Rexnord for more details.