6111U 1 11/16 INSERT ROLLER BRG
10425203
MFG #: Rex
$0.00
/ EA
- Bore Size (in): 1.6875 in
- Locking Type: Tapered Adapter
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 27820 lb
- Co Static Load Rating: 28700 lb
- Impact Style Shurlok Install Tool: N6111-IMP
- Locking Device Kit: AK56111
- Net Weight: 2.70
- Retainer Type: ENGINEERED POLYMER
- Service Instructions: BR3-002 REX 6000 SHURLOK
- Shaft Locking Collar Kit/Adapter Assembly: AK56111
- Size Code: 5
- Vibration Frequency Fundamental Train: 0.0069 cps
- Vibration Frequency Inner Ring Defect: 0.1361 cps
- Vibration Frequency Outer Ring Defect: 0.0972 cps
- Vibration Frequency Roller Spin: 0.0466 cps
- Weight unit: LB
1 11/16" Unmounted Spherical Roller Bearing, Shurlok Adapter Mounted