6110MMU 110MM INSERT ROLLER BRG
10428224
MFG #: Rex
$0.00
/
- Locking Type: Tapered Adapter
- Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 149500 lb
- Co Static Load Rating: 159300 lb
- Height: 6.25
- Impact Style Shurlok Install Tool: 105-90425-71
- Length: 9.69
- Locking Device Kit: AK126110MM
- Net Weight: 26.75
- Retainer Type: ENGINEERED POLYMER
- Service Instructions: BR3-002 REX 6000 SHURLOK
- Shaft Locking Collar Kit/Adapter Assembly: AK126110MM
- Size Code: 12
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1901 cps
- Vibration Frequency Outer Ring Defect: 0.1433 cps
- Vibration Frequency Roller Spin: 0.0568 cps
- Weight unit: LB
- Width: 9.69
110mm Unmounted Spherical Roller Bearing, Shurlok Adapter Mounted