6075MMU78 75MM INSERT ROLLER BRG
10429743
MFG #: Rex
$0.00
/
- Locking Type: Tapered Adapter
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 57750 lb
- Co Static Load Rating: 71500 lb
- Impact Style Shurlok Install Tool: 105-90425-41
- Locking Device Kit: AK96075MM
- Net Weight: 7.50
- Retainer Type: Steel
- Service Instructions: BR3-002 REX 6000 SHURLOK
- Shaft Locking Collar Kit/Adapter Assembly: AK96075MM
- Size Code: 9
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1701 cps
- Vibration Frequency Outer Ring Defect: 0.1299 cps
- Vibration Frequency Roller Spin: 0.0591 cps
- Weight unit: LB
75mm Unmounted Spherical Roller Bearing, Shurlok Adapter Mounted, Steel Retainers