ZAS220343 2 3/16 PILLOWBLK ROLLER BRG
10424891
MFG #: Rex
$0.00
/
- Fixed/Expansion: Expansion
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Radial Clearance: C3 STANDARD
- Base to Center Height (in): 2.5 in
- Bolt Size (in): 2.19 in
- Bolt Spacing (in): 6.75 in
- Bore Diameter (in): 2.1875 in
- Cage Material: Engineered Polymer
- Expansion Lock Plug: B224408A
- Grease Fitting Thread Size: 1/8 NPT
- Housing Coating: POWDER COATED
- Insert: ZCS220343
- Locking Device Kit: SC7
- Lubricant: MOBIL MOBILITH SHC460
- Maximum Speed (RPM): 3650 rpm
- Net Weight: 13.50
- Primary Seal: STEEL CLEARANCE SEAL
- Radial Dynamic Load Capacity (lb): 36370 lb
- Shaft Locking Type: Single Set Collar
- Size Code: 7
- Static Load Rating (lb): 44400 lb
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.179 cps
- Vibration Frequency Outer Ring Defect: 0.1377 cps
- Vibration Frequency Roller Spin: 0.0606 cps
- Weight unit: LB
Product Family: Roller Bearing; Line: Rex