3232FT1 2 4BLT FLNGE FLEX BLK
10414763
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 2 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Flange Block
- Housing Type: Flange Block, Four Bolt
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: SINTERED BRONZE SLEEVE BRG
- Insert: 3232T1
- Lubrication Type: SELF LUBRICATING SLEEVE
- Net Weight: 11.17
- Weight unit: LB
2" Mounted Porous Sintered Bronze, Oil Impregnated Sleeve Bearing, Cast Iron 4-Bolt Square Flange Block