21232T4 2 PILLOWBLK CSTIRON SLEEVE
10429603
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, Split Angle
- Sleeve Material: Cast Iron
- Base to Centerline Height (in): 1 3/4 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: CAST IRON SLEEVE BRG
- Bore Length (in): 4 in
- Distance Between Bolt Holes (in): 6 in
- Grease Fitting Size: 1/4 NPT
- Lubrication Type: NOT GREASED FROM FACTORY
- Maximum Temperature (C): 538 C
- Maximum Temperature (F): 1000 F
- Mounting Bolt Hole Slot Length (in): 13/16 in
- Mounting Bolt Size (in): 5/8 in
- Mounting Pad Height (in): 15/16 in
- Mounting Pad Length (in): 7 1/2 in
- Mounting Pad Width (in): 2 1/2 in
- Net Weight: 8.00
- Pipe Tap Size (in): 1/4 in
- Required Distance for Cap Removal (in): 4 7/8 in
- Weight unit: LB
2" Mounted Cast Iron Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint