3248PT3 3 PILLOWBLK FLEX BLK
10407061
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 3 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Base to Centerline Height (in): 3.25 in
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: CARBON GRAPHITE SLEEVE BRG
- Distance Between Bolt Holes (in): 8.875 in
- Insert: 3248T3
- Lubrication Type: SELF LUBRICATING SLEEVE
- Net Weight: 21.41
- Weight unit: LB
3" Mounted Carbon Graphite, Self-Lubricating Sleeve Bearing, Cast Iron 2-Bolt Pillow Block