32E40PHT4M7 2 1/2 PILLOWBLK FLEX
10426644
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.5 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Sleeve Material: Ductile Iron
- Base to Centerline Height (in): 2 11/16 in
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: DUCTILE IRON SLEEVE BRG
- Bore Length (in): 2 11/16 in
- Distance Between Bolt Holes (in): 7 1/2 in
- Distance from Bearing Centerline to Cap Face (in): 2 7/64 in
- Distance from Bearing Centerline to Inner Ring Short Hub Face (in): 1 11/32 in
- Expansion Type: Non-Expansion Bearing (Fixed)
- Height: 5.50
- Insert Component Hub Diameter (in): 3 1/4 in
- Length: 9.50
- Lubrication Type: SELF LUBRICATING SLEEVE
- Maximum Temperature (C): 537 C
- Maximum Temperature (F): 1000 F
- Mounting Bolt Hole Slot Length (in): 1 1/16 in
- Mounting Bolt Size (in): 5/8 in
- Mounting Pad Height (in): 1 1/8 in
- Mounting Pad Length (in): 9 1/2 in
- Mounting Pad Width (in): 2 1/2 in
- Net Weight: 12.23
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.13
2 1/2" Mounted Flex Block Bearing, Ductile Iron Sleeve Bearing, Cast Iron 2-Bolt Pillow Block