3220T1 FLEX BLOCK INSERT
10426634
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.25 in
- Bore Size (mm): 31.75 mm
- Net Weight: 1.00
- Weight unit: LB
1 1/4" Oil Impregnated Porous Sintered Bronze Replacement Insert for Series 3200 Flex-Block Sleeve Bearing