3210T3 FLEX BLOCK INSERT
10435986
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.625 in
- Maximum Temperature (C): 371 C
- Maximum Temperature (F): 700 F
- Net Weight: 0.50
- Sleeve Material: Carbon Graphite Self-Lubricating
- Weight unit: LB
5/8" Self Lubricating Carbon Graphite Replacement Insert for Series 3200 Flex-Block Sleeve Bearing