3240T4S FLEX BLOCK INSERT
10417806
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.5 in
- Bore Size (mm): 63.5 mm
- Net Weight: 6.25
- Weight unit: LB
2 1/2" Cast Iron Replacement Insert for Series 3200 Flex-Block Sleeve Bearing